IESNA:LM-63-2002
[TEST]P1437476
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB4D-722-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 900mA 4xLight Square PACKAGE 70CRI 2200K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (104) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.45A 293.6W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]25758.8
TILT=NONE
104 -1 1 37 22 1 1 1.0000 1.0000 0.0000
1.000 1 293.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
3587.8 3609.7 3404.7 3002.0 2775.0 2753.1 2767.7 2826.3 2943.4 3097.2 3265.6 3609.7 4363.9 5286.5 6333.5 7358.6 8149.4 8764.4 
9511.3 10016.5 10287.4 10316.7 9709.0 9137.8 8647.3 7724.7 5835.6 3961.2 3163.1 2079.4 754.2 402.7 270.9 146.4 102.5 58.6 0.0 
3587.8 3617.1 3412.0 3016.7 2789.7 2760.4 2782.4 2840.9 2950.8 3119.2 3294.9 3617.1 4371.2 5323.1 6421.4 7380.6 8222.6 8940.2 
9584.5 10104.3 10441.2 10463.1 9796.8 9225.7 8691.2 7754.0 5945.5 4085.7 3163.1 2086.8 754.2 417.4 278.2 153.8 102.5 58.6 0.0 
3587.8 3609.7 3426.7 3075.2 2826.3 2789.7 2811.6 2877.5 2994.7 3177.7 3382.8 3675.6 4320.0 5315.8 6399.4 7483.1 8478.9 9313.6 
10111.7 10821.9 11224.6 11363.7 11195.3 10441.2 9796.8 9064.6 7146.3 4810.5 3412.0 2321.1 1017.8 490.6 329.5 219.7 168.4 95.2 0.0 
3587.8 3617.1 3463.3 3148.5 2899.5 2870.2 2877.5 2950.8 3089.9 3294.9 3573.1 3917.3 4385.9 5271.8 6384.8 7607.5 8727.8 9701.6 
10624.2 11422.3 11986.1 12344.9 12403.5 12300.9 11825.0 10968.3 10324.0 9284.3 7461.1 4737.3 1896.4 783.5 483.3 314.8 227.0 
109.8 0.0 
3587.8 3631.7 3514.6 3316.9 3053.3 3002.0 3031.3 3119.2 3280.3 3536.5 3880.7 4312.7 4788.6 5454.9 6406.7 7622.2 8984.1 10221.5 
11151.4 11964.1 12571.9 12981.9 13304.1 13633.5 13758.0 13509.1 13099.0 12432.7 10851.2 7695.4 4071.0 1559.6 754.2 402.7 227.0 
109.8 0.0 
3587.8 3624.4 3565.8 3470.6 3309.5 3221.7 3280.3 3434.0 3624.4 3888.0 4290.7 4817.9 5440.2 6062.6 6860.7 7937.0 9233.0 10499.7 
11576.1 12176.5 12637.8 13113.7 13611.6 14263.2 14900.3 15390.8 15617.8 15713.0 14497.5 11056.2 6582.5 2679.8 1032.4 483.3 234.3 
102.5 0.0 
3587.8 3653.7 3631.7 3639.0 3639.0 3631.7 3690.3 3873.3 4144.2 4517.7 4979.0 5564.7 6253.0 7073.0 8010.3 9093.9 9987.2 10836.5 
11568.7 12220.4 12835.4 13450.5 14299.8 15207.8 15991.2 16262.1 15632.4 14409.7 12894.0 10514.4 6406.7 2504.1 805.4 388.1 168.4 
51.3 0.0 
3587.8 3646.4 3675.6 3748.9 3866.0 4019.8 4261.4 4510.3 4847.2 5257.2 5799.0 6494.6 7307.3 8281.2 9357.5 10499.7 11422.3 12074.0 
12623.1 13216.2 13992.3 14871.0 15683.7 16240.2 15691.0 14526.8 13106.4 11268.5 8508.2 4920.4 2350.4 1200.8 673.6 395.4 248.9 
87.9 0.0 
3587.8 3646.4 3719.6 3844.0 4034.4 4305.3 4664.1 5096.1 5616.0 6187.1 6860.7 7651.5 8574.1 9657.7 10887.8 12030.0 12938.0 13677.5 
14255.9 15054.0 16101.1 17118.8 17711.9 17250.6 16057.1 14746.5 12879.4 9811.5 6231.0 3236.3 1757.3 995.8 673.6 475.9 278.2 109.8 
0.0 
3587.8 3639.0 3712.2 3873.3 4093.0 4393.2 4788.6 5235.2 5821.0 6399.4 7117.0 7951.7 8991.4 10097.0 11422.3 12711.0 13853.2 14871.0 
15742.3 16796.6 18195.1 19315.4 19835.3 19190.9 17646.0 15515.3 12696.3 8866.9 4898.4 2496.8 1361.9 849.4 571.1 388.1 241.6 124.5 
0.0 
3587.8 3609.7 3683.0 3851.4 4100.3 4422.5 4795.9 5315.8 5879.6 6501.9 7256.1 8105.4 9115.9 10214.2 11517.5 12857.4 13919.1 14841.7 
15559.2 16364.6 17382.4 17968.2 17916.9 16774.7 14819.7 12520.6 9848.1 6450.7 3456.0 1706.0 1032.4 644.3 432.0 248.9 168.4 73.2 0.0 
3587.8 3602.4 3661.0 3807.4 4027.1 4320.0 4678.8 5110.7 5652.6 6187.1 6802.1 7505.0 8310.5 9233.0 10280.1 11444.3 12506.0 13311.4 
13963.0 14644.0 15303.0 15464.0 15017.4 13545.7 11634.6 9518.6 7300.0 4722.7 2489.5 1288.7 827.4 534.5 314.8 161.1 102.5 51.3 0.0 
3587.8 3580.5 3617.1 3719.6 3888.0 4122.3 4400.5 4722.7 5081.5 5484.2 5894.2 6362.8 6933.9 7570.9 8361.7 9269.6 9979.9 10551.0 
10778.0 10814.6 10726.7 10023.8 8691.2 6626.4 4700.7 3375.4 2423.6 1566.9 915.2 600.4 402.7 270.9 168.4 87.9 43.9 14.6 0.0 
3587.8 3536.5 3485.3 3477.9 3492.6 3543.8 3595.1 3624.4 3661.0 3631.7 3543.8 3404.7 3302.2 3294.9 3463.3 3690.3 3726.9 3375.4 2819.0 
2299.1 1757.3 1288.7 1010.4 805.4 651.7 527.2 410.0 307.5 227.0 168.4 124.5 87.9 58.6 29.3 7.3 7.3 0.0 
3587.8 3448.7 3294.9 3141.1 2994.7 2848.3 2657.9 2335.7 1925.7 1566.9 1413.1 1420.5 1515.7 1669.4 1786.6 1757.3 1501.0 1164.2 864.0 695.6 
615.0 571.1 512.5 439.3 358.8 300.2 241.6 212.3 183.0 161.1 131.8 109.8 73.2 29.3 7.3 0.0 0.0 
3587.8 3404.7 3133.8 2840.9 2548.1 2189.3 1706.0 1244.7 1054.4 1017.8 1010.4 1010.4 1025.1 1047.0 988.5 798.1 600.4 505.2 446.6 395.4 366.1 
336.8 307.5 278.2 256.3 241.6 219.7 168.4 124.5 95.2 58.6 36.6 14.6 7.3 0.0 0.0 0.0 
3587.8 3346.1 2980.1 2577.3 2123.4 1596.2 1105.6 951.9 915.2 871.3 834.7 805.4 776.1 732.2 637.0 505.2 432.0 366.1 314.8 285.6 256.3 
241.6 219.7 212.3 190.4 168.4 146.4 124.5 95.2 65.9 51.3 29.3 14.6 0.0 0.0 0.0 0.0 
3587.8 3294.9 2826.3 2350.4 1793.9 1178.8 959.2 900.6 856.7 805.4 754.2 688.3 629.7 563.8 483.3 417.4 358.8 307.5 270.9 248.9 227.0 212.3 
197.7 183.0 168.4 153.8 131.8 102.5 87.9 73.2 51.3 29.3 7.3 0.0 0.0 0.0 0.0 
3587.8 3229.0 2738.4 2152.7 1508.3 1010.4 922.6 878.6 827.4 776.1 710.2 629.7 556.5 483.3 417.4 366.1 322.2 278.2 256.3 234.3 212.3 197.7 183.0 
168.4 146.4 131.8 109.8 87.9 73.2 58.6 36.6 14.6 0.0 0.0 0.0 0.0 0.0 
3587.8 3214.4 2665.2 2050.2 1303.3 966.5 915.2 871.3 820.1 761.5 688.3 615.0 534.5 461.3 395.4 344.1 307.5 270.9 241.6 219.7 197.7 183.0 161.1 
146.4 131.8 102.5 80.5 73.2 58.6 43.9 22.0 7.3 0.0 0.0 0.0 0.0 0.0 
3587.8 3207.0 2628.6 1962.3 1208.1 959.2 907.9 864.0 820.1 761.5 680.9 600.4 519.9 454.0 395.4 351.5 314.8 285.6 248.9 219.7 190.4 175.7 153.8 
139.1 117.2 80.5 58.6 51.3 36.6 22.0 14.6 0.0 0.0 0.0 0.0 0.0 0.0 
3587.8 3177.7 2621.3 1969.6 1200.8 951.9 907.9 864.0 812.7 754.2 680.9 600.4 527.2 461.3 402.7 358.8 322.2 285.6 248.9 219.7 190.4 175.7 153.8 
139.1 117.2 80.5 58.6 43.9 36.6 22.0 7.3 0.0 0.0 0.0 0.0 0.0 0.0 
